Alternate Catalog No. : CCAL 800 N
Catalog No. : CCAL800N
Description: ALUMINUM 2 HOLE LUG
UPC: 783786383382
Tin Plated Aluminum Compression Lug, 800 kcmil CCA, (1252/22), Length 8 inches. Pad 1-3/4 inch wide x 3-5/8 nch long x 21/32 inch thick. (2) 9/32 inch Radius Slots on 1-3/4 inch centers. Bolt size 1/2 inch. Barrel 3 inch long x 1-47/64 inch outside diameter. Installing Dies 150, 302, 115X. Oxide Inhibitor. Brown Cap. CCA9 UL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Dies References. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL Listed |
Dimensions
|
Size |
8 inches long, 1.750 inch wide Pad |
|
Wire Size |
800 kcmil |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
SDS |