text.skipToContent text.skipToNavigation

Catalog No. : CC6973

Description:  CABLE GRIP 0.70 - 0.85"

UPC: 708917447795

Closed Mesh, Single Weave Strain Relief Cable Support Grip, Single Eye Attachment Configuration, 0.70-Inch to 0.85-Inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Support cables hanging from electrical connections by reducing strain, pulling, and damage
  • Single-weave galvanized steel wire mesh contributes to lightweight and flexible design
  • Helps aluminum ferrules and saddle prevent abrasion from movement at connection points
  • Extended eye design allows for easy installation at conveniently placed connection points

Descriptors

Category

Strain reliefs

Application

Indoor commercial or manufacturing spaces. For use with cables experiencing sudden pulls or frequent movement. Open space environments such as data centers and control rooms (wire-to-rack). For use with any jacketed cable or cable bundles. Supports power, data, or fiber optic cable loads. Galvanized wire not recommended for outdoor use.

Specifications

Material

Aluminum, Stainless Steel

Finish

Galvanized

Classifications

Brand Name

T&B IND FITTING

Standard

UL 514B

Dimensions

Size

0.70 - 0.85 Inch

Documents/Support Tools

Sales Drawing

Click here

Click here