Alternate Catalog No. : CC 48
Catalog No. : CC48
Description: CU C-TYPE COMP TAP 6-4 8-8
UPC: 783786711611
Copper C-Type Compression Tabs, Wire Range Groove A: 6 Sol - 4 Str, Wire Range Groove B: 8 Sol - 8 Str, Installation Dies TU,BG,5/8, Length 5/8 Inch. Width 15/32 inch, Height 3/4 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Can be held in the dies or jaws of an installation tool, then hooked directly over the line enabling time saving installations.
- Manufactured from pure electrical grade copper. Provides a highly conductive low resistant reliable connection.
- Die references marked on connector for easy installation.
Descriptors
|
Category |
Grounding devices or assemblies |
Specifications
|
Conductor Material |
Copper |
|
Insulation |
N |
Classifications
|
Brand Name |
Homac |
|
Standard |
CSA 4503 |
Dimensions
|
Length |
5/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |