Alternate Catalog No. : CC 402
Catalog No. : CC402
Description: CU C-TYPE COMP TAP 3/0-4/0 6-2
UPC: 783786711536
Copper C-Type Compression Tabs, Wire Range Groove A: 3/0 Sol - 4/0 Str, Wire Range Groove B: 6 Sol - 2 Str, Installation Dies F or D3, Length 1-1/16 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Can be held in the dies or jaws of an installation tool, then hooked directly over the line enabling time saving installations.
- Manufactured from pure electrical grade copper. Provides a highly conductive low resistant reliable connection.
- Die references marked on connector for easy installation.
Descriptors
|
Category |
Grounding devices or assemblies |
Specifications
|
Conductor Material |
Copper |
|
Insulation |
N |
Classifications
|
Brand Name |
Homac |
|
Standard |
CSA 4503 |
Dimensions
|
Length |
1-1/16 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |