Catalog No. : CC2C-45R
Description: CU 1/2 OR 5/8 GRD CLMP 2-3 BLT 1/4
UPC: 786210794259
E-Z-Ground Ground Clamp Copper Compression Connector for Cable Range #2 - #3 AWG, Ground Rod 1/2, 5/8
View More
View Less
For more info visit:
electrification.us.abb.com
- Crimps to cable, clamps to ground rod and rebar. Uses standard Color-Keyed hand and hydraulic tools. Color coded for easy installation die selection.
- Made from high-conductivity wrought copper. Furnished with stainless steel hardware, 1/4 inch washers, bolts and nuts.
- Application Tools: TBM14M, 13100A, TBM15I
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Crimps to cable, clamps to ground rod and rebar. Uses standard Color-Keyed hand and hydraulic tools. Color coded for easy installation die selection. |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | N/A | N/A |
| CSA | 4484 | 441404 | N/A | N/A | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
ETIM Classification
ETIM
EC000511 Tube earthing clamp for lightning protection
|
Material |
Copper |