Alternate Catalog No. : CC 24
Catalog No. : CC24
Description: CU C-TYPE COMP TAP 2-2 8-4
UPC: 783786711512
Copper C-Type Compression Tabs, Wire Range Groove A: 2 Sol - 2 Str, Wire Range Groove B: 8 Sol - 4 Str, Installation Dies TM or C, Length 3/4 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Can be held in the dies or jaws of an installation tool, then hooked directly over the line enabling time saving installations.
- Manufactured from pure electrical grade copper. Provides a highly conductive low resistant reliable connection.
- Die references marked on connector for easy installation.
Descriptors
|
Category |
Grounding devices or assemblies |
Specifications
|
Conductor Material |
Copper |
|
Insulation |
N |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E9809, CSA 4503 |
Dimensions
|
Length |
3/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |