text.skipToContent text.skipToNavigation

Alternate Catalog No. : CC 22

Catalog No. : CC22

Description:  CU C-TYPE COMP TAP 2-2 2-2

UPC: 783786711499

Copper C-Type Compression Tabs, Wire Range Groove A: 2 Sol - 2 Str, Wire Range Groove B: 2 Sol - 2 Str, Installation Dies TM or C, Length 3/4 Inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Can be held in the dies or jaws of an installation tool, then hooked directly over the line enabling time saving installations.
  • Manufactured from pure electrical grade copper. Provides a highly conductive low resistant reliable connection.
  • Die references marked on connector for easy installation.

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Insulation

N

Classifications

Brand Name

Homac

Standard

UL E9809, CSA 4503

Dimensions

Length

3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A