Catalog No. : CC16147
Description: 16X14X 7N12/4XJIC HNG CLR CVR ENCL
UPC: 34481103752
Circuit Safe Polycarbonate JIC Enclosure Assembly with hinged clear Cover, Internal Dimensions 16 Inches x 14 Inches x 7.22 Inches, External Dimensions 16.5 Inches x 14.5 Inches x 8.46 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical general purpose enclosure |
|
Special Features |
Hinge caps make covers captive |
|
Application |
Instrument case |
Specifications
|
Material |
Polycarbonate |
Classifications
|
Brand Name |
Carlon |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E108856 | N/A | NITW | N/A | N/A |
ETIM Classification
ETIM
EC000200 Enclosure for control circuit devices
|
Material housing |
Plastic |
|
Colour housing cover |
Grey |
Documents/Support Tools
|
Sales Drawing |