Catalog No. : CC120B
Description: SMALL CONDUIT CTTR BGGD
UPC: 34481064510
Small PVC Conduit Cutter. For use with conduit sizes 1/2 inch through 1 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable cutter |
|
Application |
For fast, smooth field cuts of 1/2 in. through 1 in. Flex-Plus Blue ENT. |
Specifications
|
Cutting Capacity |
1/2 - 1 in |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000148 Pipe cutter
|
Suitable for aluminium |
N |
|
Suitable for copper |
N |
|
Suitable for steel |
N |
|
Suitable for stainless steel |
N |
|
Suitable for plastic |
Y |