text.skipToContent text.skipToNavigation

Catalog No. : CC10C-56R

Description:  CU 5/8 OR 3/4 GRD CLMP 1/0 BLT 3/8

UPC: 786210794273

E-Z-Ground Ground Clamp Copper Compression Connector for Cable Range 1/0 AWG, Ground Rod 5/8, 3/4
View More View Less
For more info visit:  electrification.us.abb.com
  • Crimps to cable, clamps to ground rod and rebar. Uses standard Color-Keyed hand and hydraulic tools. Color coded for easy installation die selection.
  • Made from high-conductivity wrought copper. Furnished with stainless steel hardware, 1/4 inch washers, bolts and nuts.
  • Application Tools: TBM14M, 13100A, TBM15I

Descriptors

Category

Grounding devices or assemblies

Special Features

Crimps to cable, clamps to ground rod and rebar. Uses standard Color-Keyed hand and hydraulic tools. Color coded for easy installation die selection.

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A N/A N/A
CSA 4484 441404 N/A N/A N/A
UL E3060 N/A KDER N/A N/A
ETIM EC000511 Tube earthing clamp for lightning protection

Material

Copper

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here