Catalog No. : CC-PG29-G
Description: 29 PG THREAD CORD CONNECTOR
UPC: 786210211671
Cable Gland with PG Threads, Thread Size PG29, Cord Range 0.709 Inch/18mm to 0.984 Inch/25mm, Thread Length 0.433 Inch/11mm, IP68 Rating, Halogen Free, Nylon, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
- Sturdy cable sealing mechanism which results in superior strain relief.
- Compact size ensures quick and easy installation in cramped spaces
- Non-metallic construction provides excellent corrosion, chemical and impact resistance.
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 703304 | 441201 | N/A | 2260400_2017-11-03 | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
PG |
|
Nominal thread size metric/PG |
29 |
|
Thread length |
11 mm |
|
Suitable for cable diameter |
18.0-25.0 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP68 |
|
Colour |
Light grey |
|
Model |
Straight |