text.skipToContent text.skipToNavigation

Catalog No. : CC-PG135-G

Description:  13.5 PG THREAD CORD CONNECTOR

UPC: 786210211640

Cable Gland with PG Threads, Thread Size PG13.5, Cord Range 0.236 Inch/6mm to 0.473 Inch/12mm, Thread Length 0.354 Inch/9mm, IP68 Rating, Halogen Free, Nylon, Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • Sturdy cable sealing mechanism which results in superior strain relief.
  • Compact size ensures quick and easy installation in cramped spaces
  • Non-metallic construction provides excellent corrosion, chemical and impact resistance.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 703304 441201 N/A 2260400_2017-11-03 N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

PG

Nominal thread size metric/PG

13.5

Thread length

9 mm

Thread length

0.35 inch

Suitable for cable diameter

6.0-12.0 mm

Material

Plastic

Material quality

Polyamide (PA)

Degree of protection (IP)

IP68

Colour

Light grey

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here