Catalog No. : CC-PG11-G-2
Description: PG11 CABLE GLAND W/2-HOLE GROMMET
UPC: 786209918246
Descriptors
|
Category |
Cable gland connector |
|
Special Features |
Sturdy Cable Sealing Mechanism Which Results In Superior Strain Relief |
|
Application |
Ideal for Connections and Strain Relief in Cramped Spaces |
Specifications
|
Material |
Nylon |
|
Color |
Gray |
|
Temperature Rating |
-30 to +80 C |
Classifications
|
Brand Name |
T&B Cord & Cable Fittings |
Dimensions
|
Size |
PG11 |
|
Thread type |
PG |
|
Nominal thread size metric/PG |
11 |
|
Thread length |
8 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Light grey |
|
Model |
Straight |