text.skipToContent text.skipToNavigation

Catalog No. : CC-PG11-G

Description:  11 PG THREAD CORD CONNECTOR

UPC: 786210211633

Cable Gland with PG Threads, Thread Size PG11, Cord Range 0.197 Inch/5mm to 0.394/ Inch10mm, Thread Length 0.315 Inch/8mm, IP68 Rating, Halogen Free, Nylon, Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • Sturdy cable sealing mechanism which results in superior strain relief.
  • Compact size ensures quick and easy installation in cramped spaces
  • Non-metallic construction provides excellent corrosion, chemical and impact resistance.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 703304 441201 N/A 2260400_2017-11-03 N/A
UL E13938 N/A QCRV2 N/A N/A
ETIM EC000441 Cable gland

Thread type

PG

Nominal thread size metric/PG

11

Thread length

8 mm

Thread length

0.31 inch

Suitable for cable diameter

5.0-10.0 mm

Material

Plastic

Material quality

Polyamide (PA)

Degree of protection (IP)

IP68

Colour

Light grey

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here