Catalog No. : CC-NPT12S2-B
Description: 1/2IN NONMET CABLE GLAND BL 6-12MM
UPC: 786210066431
Descriptors
|
Category |
Cable gland connector |
|
Special Features |
Sturdy Cable Sealing Mechanism Which Results In Superior Strain Relief |
|
Application |
Ideal for Connections and Strain Relief in Cramped Spaces |
Specifications
|
Conductor Range |
0.236 Inch/6mm to 0.473 Inch/12mm |
|
Material |
Nylon |
|
Color |
Black |
|
Temperature Rating |
-30 to +80 C |
Classifications
|
Brand Name |
T&B Cord & Cable Fittings |
Dimensions
|
Size |
1/2 Inch |
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1/2 inch |
|
Thread length |
15 mm |
|
Suitable for cable diameter |
6.0-12.0 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Black |
|
Model |
Straight |