Catalog No. : CC-NPT-38-G
Description: 3/8 INCH CABLE GLAND
UPC: 786210078175
Cable Gland with NPT Threads, NPT Thread Size 3/8 Inch, Cord Range 0.197 Inch/5mm to 0.394/ Inch10mm, Thread Length 0.590 Inch/15mm, IP68 Rating, Halogen Free, Nylon, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
- Sturdy cable sealing mechanism which results in superior strain relief.
- Compact size ensures quick and easy installation in cramped spaces
- Non-metallic construction provides excellent corrosion, chemical and impact resistance.
Descriptors
|
Category |
Cable gland connector |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 703304 | 441201 | N/A | 2260400_2017-11-03 | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
3/8 inch |
|
Thread length |
15 mm |
|
Suitable for cable diameter |
5.0-10.0 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP68 |
|
Colour |
Light grey |
|
Model |
Straight |