text.skipToContent text.skipToNavigation

Catalog No. : CC-NPT-34-G-3

Description:  3/4 IN CABLE GLAND W/3-HOLE GROMMET

UPC: 786210915821

Non-metallic multi-hole fitting, ¾" NPT threads, sleeve size for cord dimensions 0.511 to 0.709" (13-18mm), color gray, 3-hole grommet 0.260" (6.6mm).
View More View Less
For more info visit:  electrification.us.abb.com
  • Sturdy cable sealing mechanism which results in superior strain relief.
  • Compact size ensures quick and easy installation in cramped spaces
  • Non-metallic construction provides excellent corrosion, chemical and impact resistance.

Descriptors

Category

Cable gland connector

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 703304 441201 N/A 2260400_2017-11-03 N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

3/4 inch

Thread length

15 mm

Thread length

0.59 inch

Suitable for cable diameter

5.842-7.366 mm

Material

Plastic

Material quality

Polyamide (PA)

Colour

Light grey

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here