Catalog No. : CC-NPT-12-G-2
Description: 1/2 IN CABLE GLAND W/2HOLE GROMMET
UPC: 786210915753
Non-metallic multi-hole fitting, ½" NPT threads, sleeve size for cord dimensions 0.394 to 0.551" (10-14mm), color gray, 2-hole grommet 0.222" (5.5mm).
View More
View Less
For more info visit:
electrification.us.abb.com
- Sturdy cable sealing mechanism which results in superior strain relief.
- Compact size ensures quick and easy installation in cramped spaces
- Non-metallic construction provides excellent corrosion, chemical and impact resistance.
Descriptors
|
Category |
Cable gland connector |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 703304 | 441201 | N/A | 2260400_2017-11-03 | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1/2 inch |
|
Thread length |
15 mm |
|
Suitable for cable diameter |
4.826-6.35 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Light grey |
|
Model |
Straight |