text.skipToContent text.skipToNavigation

Catalog No. : CC-NPT-12-G

Description:  1/2 INCH CABLE GLAND-GRAY

UPC: 786210078243

Cable Gland with NPT Threads, NPT Thread Size 1/2 Inch, Cord Range 0.394 Inch/10mm to 0.551 Inch/14mm, Thread Length 0.590 Inch/15mm, IP68 Rating, Halogen Free, Nylon, Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • Sturdy cable sealing mechanism which results in superior strain relief.
  • Compact size ensures quick and easy installation in cramped spaces
  • Non-metallic construction provides excellent corrosion, chemical and impact resistance.

Descriptors

Category

Cable gland connector

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 703304 441201 N/A 2260400_2017-11-03 N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1/2 inch

Thread length

15 mm

Thread length

0.59 inch

Suitable for cable diameter

10.0-14.0 mm

Material

Plastic

Material quality

Polyamide (PA)

Degree of protection (IP)

IP68

Colour

Light grey

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here