Catalog No. : CC-NPT-12-B
Description: 1/2IN NONMETALLIC CABLE GLAND BLACK
UPC: 786210955834
Cable Gland with NPT Threads, NPT Thread Size 1/2 Inch, Cord Range 0.394 Inch/10mm to 0.551 Inch/14mm, Thread Length 0.590 Inch/15mm, IP68 Rating, Halogen Free, Nylon, Black
View More
View Less
For more info visit:
electrification.us.abb.com
- Sturdy cable sealing mechanism which results in superior strain relief.
- Compact size ensures quick and easy installation in cramped spaces
- Non-metallic construction provides excellent corrosion, chemical and impact resistance.
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1/2 inch |
|
Thread length |
15 mm |
|
Suitable for cable diameter |
10.0-14.0 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP68 |
|
Colour |
Black |
|
Model |
Straight |