text.skipToContent text.skipToNavigation

Catalog No. : CC-ISO40-G

Description:  ISO40 THREAD CORD CONNECTOR

UPC: 786209893611

Cable Gland with ISO/Metric Threads, ISO Thread Size 40mm, Cord Range 0.748 Inch/19mm to 1.10 Inch/28mm, Thread Length 0.790 Inch/20mm, IP68 Rating, Halogen Free, Nylon, Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • Sturdy cable sealing mechanism which results in superior strain relief.
  • Compact size ensures quick and easy installation in cramped spaces
  • Non-metallic construction provides excellent corrosion, chemical and impact resistance.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000441 Cable gland

Thread type

Metric

Nominal thread size metric/PG

40

Thread length

20 mm

Thread length

0.79 inch

Suitable for cable diameter

19.0-28.0 mm

Material

Plastic

Material quality

Polyamide (PA)

Degree of protection (IP)

IP68

Colour

Light grey

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here