Catalog No. : CC-ISO25-G
Description: 25 MM ISO THREAD CORD CONNECTOR
UPC: 786210211749
- Sturdy cable sealing mechanism which results in superior strain relief.
- Compact size ensures quick and easy installation in cramped spaces
- Non-metallic construction provides excellent corrosion, chemical and impact resistance.
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 703304 | 441201 | N/A | 2260400_2017-11-03 | N/A |
|
Thread type |
Metric |
|
Nominal thread size metric/PG |
25 |
|
Thread length |
15 mm |
|
Thread length |
0.59 inch |
|
Suitable for cable diameter |
13.0-18.0 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP68 |
|
Colour |
Light grey |
|
Model |
Straight |