text.skipToContent text.skipToNavigation

Catalog No. : CC-ISO12/R-B

Description:  12MM ISO THREAD CORD CONNECTOR

UPC: 786209258496

Cable Gland with ISO/Metric Threads, ISO Thread Size 12mm, Cord Range 0.197 Inch/5mm to 0.394 Inch/10mm, Thread Length 0.394 Inch/10mm, IP68 Rating, Halogen Free, Nylon, Black.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable gland connector