Catalog No. : CBL-4-N2R
Description: CBL-4-N2R F
UPC: 783786710904
Tin-Plated Copper Ground Connector, 1-Hole Pad, for 7/8 inch Bolt. Pad 2.5 inch long x 1.5 inch wide. Wire Size #4 AWG, use Die 8. Barrel is Silver Brazed to Pad.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Compression |
|
Conductor Range |
#4 AWG |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |