Catalog No. : CBL-4-N1R
Description: CBL-4-N1R F
UPC: 783786710898
Copper Ground Compression Terminal #4 AWG, 1 Hole for 3/4 Bolt Size, Tin Plated. Pad 1.5 inch wide x 2.5 inch long. Overall length 4.06 inch. Die 8.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |