text.skipToContent text.skipToNavigation

Alternate Catalog No. : CBB 5911-2 (CLEAR)

Catalog No. : CBB5911-2CLEAR

Description:  CLEAR PVC INSUL BOOT 9-49/64IN LONG

UPC: 783786710843

Insulating Boot, Clear PVC, Length 9.754 inch, has (8) 3/8 inch Diameter thru Holes. Max Width 3 inch.
View More View Less
For more info visit:  electrification.us.abb.com
  • Clear Insulating PVC Boot Protects Connections

Descriptors

Category

Connector and cable seal

Special Features

Insulating Clear Slip-On PVC Cover. Length 9.754 inch

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant