Alternate Catalog No. : CBB 214-144
Catalog No. : CBB214-144
Description: COPPER BUSS BAR
UPC: 75114155953
Copper Buss Bar, Electrical Connector, Less than 1000 volts, 0.25 inch Thick x 2.0 inch wide x 12 Foot long. Shipped Flat.
View More
View Less
For more info visit:
electrification.us.abb.com
- Clear Insulating PVC Boot Protects Connections
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Material |
Copper |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
12 Foot |