text.skipToContent text.skipToNavigation

Catalog No. : CB3/4-LG

Description:  PVC CTD CLAMPBACK SPACER 3/4IN LGRY

UPC: 704508029388

PVC Coated Clamp-Back Spacer, Pipe Size 3/4 Inch/21 Metric, Use with One-Hole Pipe Strap, Malleable Iron, Light Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Spacers or standoffs

Special Features

PVC Coated for Corrosion Protection

Application

Provide Spacing for Airflow Between Conduit and Mounting Surface

Specifications

Material

Iron

Classifications

Brand Name

Ocal

Dimensions

Inside Diameter

3/4 in

ETIM EC001494 Spacer for cable protection tube

Suitable for pipe diameter

21-21 mm

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here