Alternate Catalog No. : CB 206
Catalog No. : CB206
Description: 2 INCH PIPESPACER,RGD/IMC/EMT,DC
UPC: 785991406108
Spacer, Rigid/Intermediate or Thinwall Pipe, Trade Size 2 Inch, Die-Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Application |
For use with rigid/IMC or EMT conduits |
Specifications
|
Material |
Zinc Die Cast |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683000 | 468105 | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |