text.skipToContent text.skipToNavigation

Alternate Catalog No. : CB 204

Catalog No. : CB204

Description:  1.25 INCH PIPESPACER,RGD/IMC/EMT,DC

UPC: 785991406061

Spacer, Rigid/Intermediate or Thinwall Pipe, Trade Size 1-1/4 Inch, Die-Cast Zinc
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For use with rigid/IMC or EMT conduits

Specifications

Material

Zinc Die Cast

Knockouts

0

Classifications

Brand Name

Steel City

Dimensions

Size

1-1/4 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 63683000 468105 N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here