Catalog No. : CB118-110PG
Description: COUNTERBED CBL CLP SZ 1.10IN PG
UPC: 786210156224
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Not sold in pairs |
|
Application |
For metal structures |
Specifications
|
Number Of Holes |
0 |
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
1.10 Inches |
|
Suitable for |
U-profile |
|
Model |
Mounting base |
|
With screw accessories |
N |
|
Material |
Steel |
|
Material quality |
Other |
Documents/Support Tools
|
Sales Drawing |