text.skipToContent text.skipToNavigation

Alternate Catalog No. : CAP 95 SL

Catalog No. : CAP95SL

Description:  PVC CAP 95 KIT

UPC: 783786710720

Kit which consists of (1) Flood-Seal Pipe/Conduit EPDM Rubber Seal 1-1/2 inch x 63/64 inch Diameter (1) EPDM Rubber End Cap (1-33/64 inch x 49/64 inch Diameter), Cable Splice for #12 Stranded Copper (2 pieces of #12 Stranded Copper wire (1) 6-1/4 inch piece and (1) 12-1/2 inch piece Connected together.
View More View Less
For more info visit:  electrification.us.abb.com
  • EPDM Rubber Construction and Multiple Internal Sealing Ring Design Enables Each Cap to Fit Wide Decimal Range.
  • Reusable to Save Money.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Watertight - Doesn't Require Tape, Compound or Heat Source for Fitting.
  • Dielectrically Tested to ANSI C119.1 Requirement (2,200 volts AC for One Minute).

Descriptors

Category

Connector and cable seal

Special Features

Black EPDM Rubber, Slip On, 660 Volts, Pipe or Conduit Seal and Cable End Cap

Application

Sealing Kit

Classifications

Brand Name

Homac

Standard

Dielectrically tested to ANSI C119.1 requirement.

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant