Alternate Catalog No. : CAP 95 S
Catalog No. : CAP95S
Description: FLOODSEAL CABLE END CAP 500-800
UPC: 783786710713
Flood Seal Cable End Cap, 500 - 800 KCMIL, 0.970 inch - 1.185 inch, has silicone spray in the interior of the cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Construction and Multiple Internal Sealing Ring Design Enables Each Cap to Fit Wide Decimal Range.
- Reusable to Save Money.
- Durable and Unaffected by Sun, Rain or Soil.
- Watertight - Doesn't Require Tape, Compound or Heat Source for Fitting.
- Dielectrically Tested to ANSI C119.1 Requirement (2,200 volts AC for One Minute).
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
Black EPDM Rubber, Slip On, 660 Volts, Length 1-7/8 inch, Silicone Spray |
|
Application |
Cable End Cap |
Classifications
|
Brand Name |
Homac |
|
Standard |
Dielectrically tested to ANSI C119.1 requirement. |