text.skipToContent text.skipToNavigation

Alternate Catalog No. : CAP 95

Catalog No. : CAP95

Description:  CABLE END CAP 660V APP. LEN 1 7/8IN

UPC: 783786710706

Flood-Seal Cable End Caps, 660V Cable Application, decimal range .970-1.185, MM range 24.6-30.1, concentric range 500-700, compressed range 500-750, compact range 600-800, length 1-7/8 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • EPDM Rubber Construction and Multiple Internal Sealing Ring Design Enables Each Cap to Fit Wide Decimal Range.
  • Reusable to Save Money.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Watertight - Doesn't Require Tape, Compound or Heat Source for Fitting.
  • Dielectrically Tested to ANSI C119.1 Requirement (2,200 volts AC for One Minute).

Descriptors

Category

Connector and cable seal

Special Features

Black EPDM Rubber, Slip On, 660 Volts, Length 1-7/8 inch

Application

Cable End Cap

Classifications

Brand Name

Homac

Standard

Dielectrically tested to ANSI C119.1 requirement.

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant