Alternate Catalog No. : CAP 55
Catalog No. : CAP55
Description: CABLE END CAP 660V APP. LEN 1IN
UPC: 783786710669
Flood-Seal Cable End Caps, 660V Cable Application, decimal range .455-.626, MM range 11.6-15.9, concentric range 1-3/0, compressed range 1-3/0, compact range 1-3/0, length 1 inch
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Construction and Multiple Internal Sealing Ring Design Enables Each Cap to Fit Wide Decimal Range.
- Reusable to Save Money.
- Durable and Unaffected by Sun, Rain or Soil.
- Watertight - Doesn't Require Tape, Compound or Heat Source for Fitting.
- Dielectrically Tested to ANSI C119.1 Requirement (2,200 volts AC for One Minute).
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
Black EPDM Rubber, Slip On, 660 Volts, Length 1 inch |
|
Application |
Cable End Cap |
Classifications
|
Brand Name |
Homac |
|
Standard |
Dielectrically tested to ANSI C119.1 requirement. |