text.skipToContent text.skipToNavigation

Alternate Catalog No. : CAP 400

Catalog No. : CAP400

Description:  PIPE/COND SEAL 4IN, LENGTH 2-11/16

UPC: 783786710638

Flood-Seal Pipe/Conduit Seals, for PVC Pipe size 4 inch, Material Black EPDM Rubber. Dimensions 2-11/16 inch tall x 4-35/64 inch Diameter. Designed to fit Outside Diameter of 4-3/8 inch to 4-5/8 inch. Ringed Teeth on inside for better grip.
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Connector and cable seal

Special Features

Black EPDM Rubber, Slip On, 660 Volts, Length 2-11/16 inch

Application

Cable End Cap

Classifications

Brand Name

Homac

Standard

Dielectrically tested to ANSI C119.1 requirement.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant