text.skipToContent text.skipToNavigation

Alternate Catalog No. : CAP 35 SPC PKG

Catalog No. : CAP35SPCPKG

Description:  CABLE END CAP 660V APP. LEN 3IN

UPC: 783786710621

Cable End Caps, 660V Cable Application, decimal range .250-.425, MM range 6.4-10.8, concentric range 6-2, compressed range 6-2, compact range 6-2, length 3/4 inch, Packaged 10 per Bag, Box of 25 packages
View More View Less
For more info visit:  electrification.us.abb.com
  • EPDM Rubber Construction and Multiple Internal Sealing Ring Design Enables Each Cap to Fit Wide Decimal Range.
  • Reusable to Save Money.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Watertight - Doesn't Require Tape, Compound or Heat Source for Fitting.
  • Dielectrically Tested to ANSI C119.1 Requirement (2,200 volts AC for One Minute).

Descriptors

Category

Connector and cable seal

Special Features

Black EPDM Rubber, Slip On, 660 Volts, Length 3/4 inch, Package

Application

Cable End Cap

Classifications

Brand Name

Homac

Standard

Dielectrically tested to ANSI C119.1 requirement.