text.skipToContent text.skipToNavigation

Alternate Catalog No. : CAP 250

Catalog No. : CAP250

Description:  PIPE/CONDUIT SEAL PIPE SIZE 2 1/2

UPC: 783786710591

Flood-Seal Pipe/Conduit Seals, pipe size 2-1/2, conductor range NA, decimal range NA, outside body - length 3 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Connector and cable seal

Special Features

Black EPDM Rubber, Slip On, 660 Volts, Length 3 inch

Application

Pipe or Conduit Seal

Classifications

Brand Name

Homac

Standard

Dielectrically tested to ANSI C119.1 requirement.