Alternate Catalog No. : CAP 150
Catalog No. : CAP150
Description: 660V END CAP 1.86-2.23 MM 47.2-63.5
UPC: 783786710577
Flood-Seal Cable End Caps, 660V Cable Application, decimal range 1.860-2.230, MM range 47.2-56.6, concentric, compressed and compact range - Fits High-Voltage Cable Only, length 3 inch
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Construction and Multiple Internal Sealing Ring Design Enables Each Cap to Fit Wide Decimal Range.
- Reusable to Save Money.
- Durable and Unaffected by Sun, Rain or Soil.
- Watertight - Doesn't Require Tape, Compound or Heat Source for Fitting.
- Dielectrically Tested to ANSI C119.1 Requirement (2,200 volts AC for One Minute).
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
Black EPDM Rubber, Slip On, 660 Volts, Length 3 inch |
|
Application |
Cable End Cap |
Classifications
|
Brand Name |
Homac |
|
Standard |
Dielectrically tested to ANSI C119.1 requirement. |