Alternate Catalog No. : CAP 130 S
Catalog No. : CAP130S
Description: FLOODSEAL CABLE END CAP 1233.7-1250
UPC: 783786710539
Flood Seal, Cable End Cap, 1233.7 - 1250 kcmil, 1.390 inch to 1.650 inch, has silicone spray in the interior of the cap. 100 pieces
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Construction and Multiple Internal Sealing Ring Design Enables Each Cap to Fit Wide Decimal Range.
- Reusable to Save Money.
- Durable and Unaffected by Sun, Rain or Soil.
- Watertight - Doesn't Require Tape, Compound or Heat Source for Fitting.
- Dielectrically Tested to ANSI C119.1 Requirement (2,200 volts AC for One Minute).
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
Black EPDM Rubber, Slip On, 660 Volts |
|
Application |
Cable End Cap |
Classifications
|
Brand Name |
Homac |
|
Standard |
Dielectrically tested to ANSI C119.1 requirement. |