text.skipToContent text.skipToNavigation

Alternate Catalog No. : CAP 105 VL

Catalog No. : CAP105VL

Description:  660V END CAP, PVC

UPC: 75114188845

Cap, Black PVC Cap - Dimensions 3-45/64 inch x 1-1/8 inch inside diameter. 660 Volts
View More View Less
For more info visit:  electrification.us.abb.com
  • EPDM Rubber Construction and Multiple Internal Sealing Ring Design Enables Each Cap to Fit Wide Decimal Range.
  • Reusable to Save Money.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Watertight - Doesn't Require Tape, Compound or Heat Source for Fitting.
  • Dielectrically Tested to ANSI C119.1 Requirement (2,200 volts AC for One Minute).

Descriptors

Category

Connector and cable seal

Special Features

Black PVC, Slip On, 660 Volts, Length 3-45/64 inch

Application

Cable End Cap

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant