Alternate Catalog No. : CAM 500 NTN
Catalog No. : CAM500NTN
Description: ALUM.COMPR.LUG,2-HOLE NEMA PAD TIN
UPC: 783786772032
Tin Plated Aluminum Compression Lug, 477-500 kcmil Stranded, 600 kcmil Compact, 397.5(26/7) or 477(18/1) ACSR. Dies 1 5/16, 106, 300, 317, 14A. Length 7-3/4 inch. NEMA Pad 1-3/4 inch wide x 3-9/16 inch long. Barrel 3-9/16 inch long. Oxide Inhibitor. Pink Cap. For AL-CU Conductors.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Dies References. Oxide Inhibiting Compound. Pink Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7.750 inch long. Pad 1.750 inch wide. |
|
Wire Size |
477 to 500 kcmil , 600 kcmil , 379.5(26/7) ACSR AWG , 477(18/1) ACSR AWG |
Documents/Support Tools
|
SDS |