Alternate Catalog No. : CAL 800 NTN
Catalog No. : CAL800NTN
Description: ALUM COMP LUG 800KCMIL 2HOLE PAD
UPC: 783786710485
Tin Plated Aluminum Compression Lug, 800 kcmil, Dual Rated Aluminum and Copper, Bolt 1/2 inch, Two Hole NEMA pad, Oxide inhibitor. Light Blue Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Dies References. Oxide Inhibiting Compound. Light Blue Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7.660 inch long. Pad 1.750 inch wide. |
|
Wire Size |
800 kcmil |
Documents/Support Tools
|
SDS |