Alternate Catalog No. : CAL 750 NTN
Catalog No. : CAL750NTN
Description: ALUMINUM COMPRESSION LUG, 750
UPC: 783786710478
Tin Plated Aluminum Compression Lug, 700-750 kcmil AL-CU, 636 (26/7) ACSR. Length 7-7/8 inch. NEMA Pad 1-3/4 inch wide x 3 inch long x 1/2 inch thick. (2) 9/16 inch holes on 1-3/4 inch centers. Barrel 3-9/16 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Dies References. Oxide Inhibiting Compound. Yellow Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7.660 inch long. Pad 1.750 inch wide. |
|
Wire Size |
700 to 750 kcmil |
Documents/Support Tools
|
SDS |