Alternate Catalog No. : CAL 1000 N
Catalog No. : CAL1000N
Description: ALUM COMPRLUG, 2H 1000KCMIL 7-7/8IN
UPC: 783786710454
Aluminum Compression Lug, 1000 kcmil AL-CU, 795 (30/19) or 874.5 (54/7) ACSR, Dies 140H, 301, 342, 1 1/2, 27AH. Length 7-7/8 inch. NEMA Pad 1-3/4 inch wide x 3-1/8 inch long. (2) 9/16 inch holes on 1-3/4 inch centers. Oxide Inhibitor. Brown Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Dies References. Oxide Inhibiting Compound. Brown Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7.660 inch long. Pad 1.750 inch wide. |
|
Wire Size |
1000 kcmil , 795 (30/19) ACSR AWG , 874.5 (54/7) ACSR AWG |
Documents/Support Tools
|
SDS |