Alternate Catalog No. : CAK 3/0 NTN
Catalog No. : CAK3/0NTN
Description: ALUM COMP LUG 3/0 STR 2 HOLE PAD
UPC: 783786710430
Tin Plated Aluminum Compression Lug, 3/0 Stranded AL-CU, 3/0 ACSR. Dies TX, 76, 249, 840, 11A. Length 6-11/16 inch, NEMA Pad 1-1/4 inch wide x 3-3/8 inch long x 3/8 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 2-1/4 inch long x 29/32 inch Outside Diameter. Oxide Inhibitor. Black Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Dies References. Black Cap, Oxide Inhibiting Compound. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.700 inches with 1.250 inch wide pad |
|
Wire Size |
3/0 STR AWG , 3/0 ACSR AWG |
Documents/Support Tools
|
SDS |