Alternate Catalog No. : CAD 1590-4 N
Catalog No. : CAD1590-4N
Description: ALUM COMP LUG 1590 KCMIL 4 HOLE PAD
UPC: 783786710423
4-Hole Aluminum Compression Lug, 1590 kcmil Stranded AL or 1272 Ropelay AL. Die 6038AH. Length 8-7/8 inch, NEMA Pad 3-1/2 inch wide x 3-1/2 inch long x 5/8 inch thick. (4) 9/16 inch Holes on 1-3/4 inch centers. Barrel 5-13/64 inch long x Outside Diameter 2-17/64 inch. Oxide Inhibitor. Yellow Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Dies References. Yellow Cap, Oxide Inhibiting Compound. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 9.00 inches with 3.500 inch wide pad. |
|
Wire Size |
AL 1590 kcmil , AL 1272 kcmil |
Documents/Support Tools
|
SDS |