Alternate Catalog No. : CAB 350 NTN
Catalog No. : CAB350NTN
Description: TP AL COMP LUG 350 KCMIL 2 HOLE PAD
UPC: 783786077458
Tin Plated Aluminum Compression Lug, 336.4 - 350 kcmil AL-CU, 266.8(26/7) and 336.4 (18/1) ACSR. Dies 1 1/8-1, 13A, 321, 96, 299. 855. Bolt size 1/2 inch, Length 7-1/8 inch. Pad 1-3/4 inch wide x 3-1/8 inch long x 27/64 inch thick. (2) 9/16 inch holes on 1-3/4 inch centers. Barrel 3-1/16 inch long. Oxide Inhibitor. Brown Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Dies References. Brown Cap, Oxide Inhibiting Compound. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7.125 inch long with 1.750 inch wide pad |
|
Wire Size |
336.4 to 350 kcmil , 266.8 (26/7) ACSR AWG , 336.4 (18/1) ACSR AWG |
Documents/Support Tools
|
SDS |