Catalog No. : C991AN54G01
Description: FT1SW (FT1-CN54)
UPC:
FT1 (C991AN54G01 - Y Y Y Y Z Z Z Z Z Z) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
Y Y Y Y Z Z Z Z Z Z |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P6 P6 P6 P6 P7 P7 P7 P7 P7 P7 |
|
No. of Currents |
0 |
|
No. of Potatials |
10 |
|
Number of Poles |
10 |