text.skipToContent text.skipToNavigation

Catalog No. : C991AM68G01

Description:  FT1SW (FT1-CM68)

UPC:

FT1 (C991AM68G01 - 6-6 6-6 6-6 6-6 5-5) Clear Cover, Screw Terminals
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

FT Test Switch

Specifications

Type

FT1

Arrangement

6-6 6-6 6-6 6-6 5-5

Cover

Clear

Terminal

Screw

Depth

Standard

Position A

C6-C6 C6-C6 C6-C6 C6-C6 C5-C5

No. of Currents

10

No. of Potatials

0

Number of Poles

10